Product  PSM24-3G

piconet stand-alone module for PROFIBUS-DP

8 Digital Outputs 2 A (12 A in Total)

Order number: 6824420
    • Configuration interface
    • Parameterizable functions
    • Supported via I/O‐ASSISTANT 2
    • Direct connection to the fieldbus
    • Fibre-glass reinforced housing
    • Shock and vibration tested
    • Encapsulated module electronics
    • Metal connector
    • Degree of protection IP67
#

Technical Data

Product type piconet stand-alone module for PROFIBUS-DP
Device type I/O Module, Compact station

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top